1 What is the Timer1 Library ?
The Timer1 (TMR1) module functions as a 16-bit synchronous/asynchronous timer/counter. It offers programmable internal or external clock sources, prescalers, and interrupt capabilities. The TMR1 module can be set to count continuously or can be enabled and disabled using the timer gate circuitry. Additionally, the timer gate can be controlled by multiple selectable sources.