13.1 Unexpected delay on TD output

When SSC is configured with the following conditions:
  • RCMR.START = Start on falling edge/Start on Rising edge/Start on any edge,
  • RFMR.FSOS = None (input),
  • TCMR.START = Receive Start,

an unexpected delay of 2 or 3 system clock cycles is added to the TD output.

Work around

None