2 Pin Descriptions
The descriptions of the pins are listed in Table 2-1.
| Name | 8‑Lead SOIC | 8‑Lead TSSOP | 8‑Pad UDFN(1) | 5-Lead SOT23 | Function |
|---|---|---|---|---|---|
| NC | 1 | 1 | 1 | — | No Connect |
| NC | 2 | 2 | 2 | — | No Connect |
| NC | 3 | 3 | 3 | — | No Connect |
| GND | 4 | 4 | 4 | 2 | Ground |
| SDA | 5 | 5 | 5 | 3 | Serial Data |
| SCL | 6 | 6 | 6 | 1 | Serial Clock |
| WP(2) | 7 | 7 | 7 | 5 | Write-Protect |
| VCC | 8 | 8 | 8 | 4 | Device Power Supply |
Note:
- The exposed pad on this package can be connected to GND or left floating.
- If the WP pin is not driven, it is internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‑down mechanism is intentionally designed to be somewhat strong. Once this pin is biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.