Schmitt Triggers, Filtered Inputs for
Noise Suppression
Bidirectional Data Transfer Protocol
Write-Protect Pin for Full Array Hardware Data Protection
Ultra-Low Active Current (3 mA maximum) and Standby Current (6 µA maximum)
16-Byte Page Write Mode:
Partial page writes
allowed
Random and Sequential Read Modes
Self-Timed Write Cycle within 5 ms Maximum
ESD Protection >
4,000V
High Reliability:
Endurance: 1,000,000 write
cycles
Data retention: 100
years
RoHS Compliant
Die Sale Options: Wafer
Form and Tape and Reel Available
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.