2.2 Hardware Features

  • Socket for CEC173x 84-Pin
  • Four 16-Pin, 256 Mbit, 3.3V SPI Flashes in Socket for Normal Operation
  • One USB-UART/I2C Port for CEC173x
  • One USB-UART Port for MEC1723
  • BMC Host Header
  • CPU Host Header
  • One 1x8 PICKIT4 Header for CEC173x for Debugging and Programming
  • One 1x8 PICKIT4 Header for MEC1723 for Debugging and Programming
  • GPIOs/I2C Headers for Optional Customization Development
  • Board Can Be Powered by Micro-USB Cable or +5V Power Adapter, Which Are Not Included in the Development Board Kit
  • The EV42J24A Comes with a CEC1736 Part Already Installed in the On-Board Socket for Board Validation Checks. In Addition, the Kit Includes the Following CEC173x Sample Packs for Developing Applications. Each Sample Pack Contains 3 Devices.
    Important:

    The top marking of the device can distinguish whether a device type is a CEC1734 or CEC1736. However, this cannot determine whether or not the type is TFLX or TCSM. Careful handling is required to avoid mixing up the devices. TPDS can be used to identify whether the device is TFLX or TCSM. The TPDS tools will verify the device type prior to programming.

    • CEC1736-TFLX-PROTO
    • CEC1736-TCSM-PROTO
    • CEC1734-TFLX-PROTO
    • CEC1734-TCSM-PROTO