6 Document Revision History
Revision C (November 2025)
- Updated to include information on R3 revision of the board
- Introduction:
- Added note indicating that this user guide covers both R2 and R3 revisions of the EV42J24A board
- Added R3 board image
- 1 EV42J24A R3 Changes: Added this section to summarize the R3 revision changes
- 2.1 CEC173x Evaluation Board Block Diagram: Updated block diagram for improved readability
- 2.3 CEC173x Evaluation Board Layout: Modified with R3 image and added additional jumper locations
- 4.2 Jumper Options: Updated jumper options to indicate differences between R2 and R3 board revisions
- 4.3.1 Programming with the DediProg SF600: Updated DediProg connection images
- 4.3.3 Swapping the SPI Flash Memory Devices: Created individual sections for updating the R2 and R3 board revisions
- 4.4 Filtering Capacitors
- Created individual sections for R2 and R3 board revision operation
- Modified section describing how to add the filtering capacitor to the SPI0PER_nCS
- Added information on adding SPI1PER_nCS line for the R2 revision
- 5.2 Trust Platform Design Suite (TPDS): Updated/expanded information on how to get access to TPDS extensions
Revision B (January 2025)
- Added 4.4 Filtering Capacitors section about the capacitor for off-board applications
Revision A (October 2024)
- Initial release of this document