Jump to main content
Features
- Specified Configuration Zone with limited selectable
options.
- I/O Options
- I2C Interface with One-Time Changeable I2C
Address
- Single Wire Interface (SWI)
- JIL High Rating – Validated to JIL
Application of Attack Potential to Smartcards and Similar Devices, Version 3.1
- Internal High-Quality NIST SP
800-90A/B/C True Random Number Generator (TRNG) NIST CMVP ESV Certified
- One Permanent Primary P-256 Elliptic
Curve Cryptography (ECC secp256r1) Private Key Fixed at Manufacturing Time
- One Internal Sign Private Key for Key
Attestation
- Three Secondary P-256 ECC Private
Keys that Can Be Regenerated by the User
- Signer Public Key from Signer
Certificate
- Public Key Validation Support
- One
Customizable Symmetric Secret Key Slot
- IO Protection Key Slot to Protect
Interface Communication
- Secure Boot Enabled with Customizable Secure Boot Public Key at Time of
Manufacture
- ECDH/KDF Key Slot Capable of Being
Used with AES Keys and Commands
- X.509 Compressed Certificate
Storage
- Customizable Certificate Storage Slots
- 1.8V to 5.5V IO Levels, 2.0V to 5.5V
Supply Voltage
- Standard Industrial Temperature Range: -40℃ to +85℃
- 30 nA nominal Sleep Current
- Available in 8-Pad UDFN and 8-Pin
SOIC
package options at a 2k MOQ