The following tables show the pin connections used in this application. Table 2-1 shows the pin connections
needed to control movement of the CNC machine on the x-axis while Table 2-2 shows the pin connections used to
control movement on the y-axis. Table
2-3 shows the pin connections used for serial communication using the UART
module.
Table 2-1. X Axis| Function | Pin |
|---|
| X Enable | RA4 |
| Step | RA5 |
| Direction | RD7 |
| Limit | RC7 |
Table 2-2 2-3. Y Axis| Function | Pin |
|---|
| Y Enable | RA6 |
| Y Step | RB4 |
| Y Direction | RD4 |
| Y Limit | RA1 |
Table 2-2 2-3. Other Connections| Function | Pin |
|---|
| UART TX | RF1 |
| UART RX | RF0 |
| End Effector | RF2 |