1.9.1 Low-Voltage Programming Not Possible
Low-Voltage Programming is not possible when VDD is below the selected BORV voltage level while BOR is enabled.
Work Around
Method 1:
Disable BOR to use Low-Voltage Programming.
Method 2:
Raise VDD above the selected BORV level while using Low-Voltage Programming.
Affected Silicon Revisions
| A1 | A2 | B0 | |||||
| X | X | X |