1.1.5 Interrupts Do Not Work When Leaving Debug Mode
The Universal Timer interrupts do not work after the user exits a debug session.
Work around
Toggle the PMD bit for the corresponding instance of UTMR at the beginning of main()
before initializing the module.
Affected Silicon Revisions
| A1 | A2 | B0 | |||||
| X | X | X |