Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        
1.1 Features 
        
            PIC16F1779 CIP Hybrid Power
                Microcontrollers 
            One Power on LED and Two Status
                LEDs 
            One Mechanical User Switch 
            On-Board Debugger:
                    Board identification in MPLAB
                        X IDE 
                    One green power and status
                        LED 
                    Programming and
                        debugging 
                    Virtual COM port (CDC) 
                    One logic analyzer channel
                        (DGI GPIO) 
                  
            I2 C Bridge Support 
            Nominal Operating Conditions:
                    Input voltage: +9V DC 
                    Output voltage: +3.3V 
                    Max. output current: 8A 
                    Max. output power: 25W 
                  
            Absolute Maximum Ratings:
                    Input voltage: +6 to +16V
                        DC 
                    Output voltage: +0.5 to
                        +5V 
                    Output current: 8A 
                    Output power: 30W 
                  
            Efficiency: 94.4% at 65% Load 
         
     
  
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.