4 Test Modes Operation
The CIP Hybrid Power microcontroller is highly configurable
and programmable to allow four different modes on the
synchronous buck power train. The project files and codes for
the different test modes can be found on the CIP Hybrid Power
Starter kit landing page. The desired mode of operation can be
downloaded to the board directly through drag and drop
programming of the .hex file found in the
project folder location. Alternatively, MPLAB X IDE and MCC SMPS
Library can be used to program and configure the CIP Hybrid
Power microcontroller to the desired test mode. Install the
latest stable release of the MCC SMPS Library on MCC prior to
performing these configurations. The MCC SMPS Library User’s
Guide explains in detail on how to configure the
peripherals.