1 What is the Timer2 PLIB Driver?
The Timer2 (TMR2)module is a 8-bit timer that operates by a matching the value written to a configurable 8-bit period register. It has adjustable prescaler, postscaler, and the added feature of interrupt triggers.
The Timer2 (TMR2)module is a 8-bit timer that operates by a matching the value written to a configurable 8-bit period register. It has adjustable prescaler, postscaler, and the added feature of interrupt triggers.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.