3 What's New?
v2.0.0
- Added support for timer driver
- Use of DFP defined macros in generated code
- Options for optimizing Initializer API Code Generation in the UI
- UI option to generate ISR without interrupt enable
- Generated code is compliant with MISRA C standards
For the full changelog, please refer to: scf-pic8-tmr2-v2