4.1.2 Alternate Signals Header
The alternate signals header is marked with "Alternate" in silkscreen of the kit. The signals provided here are otherwise hard to do measurements on.
| Pin on header | Pin on SAM R21 | Function |
|---|---|---|
| 1 | PA09 | RFCTRL1, negative antenna switch control signal |
| 2 | PA12 | RFCTRL2, positive antenna switch control signal |
| 3 | PA27 | GPIO, chip select on the EDBG DGI SPI bus |