The SAM R21 Xplained Pro headers EXT1 and EXT3 offer access to the
I/O of the microcontroller in order to expand the board e.g. by connecting extensions to
the board. These headers all comply with the standard Xplained Pro extension header
specification. All headers have a pitch of 2.54mm.
Table 4-1. Extension Header EXT1| Pin on EXT1 | SAM R21 pin | Function | Shared functionality |
|---|
| 1 [ID] | - | Communication line to ID chip on extension board | |
| 2 [GND] | - | GND | |
| 3 [ADC(+)] | PA06 | AIN[6] | |
| 4 [ADC(-)] | PA07 | AIN[7] | |
| 5 [GPIO1] | PA13 | GPIO | |
| 6 [GPIO2] | PA28 | GPIO | |
| 7 [PWM(+)] | PA18 | TCC0 / WO[2] | |
| 8 [PWM(-)] | PA19 | TCC0 / WO[3] | |
| 9 [IRQ/GPIO] | PA22 | EXTINT[6] | |
| 10 [SPI_SS_B/GPIO] | PA23 | GPIO | |
| 11 [TWI_SDA] | PA16 | SERCOM1 PAD[0] I²C SDA | EXT3 and EDBG |
| 12 [TWI_SCL] | PA17 | SERCOM1 PAD[1] I²C SCL | EXT3 and EDBG |
| 13 [USART_RX] | PA05 | SERCOM0 PAD[1] UART RX | EDBG |
| 14 [USART_TX] | PA04 | SERCOM0 PAD[0] UART TX | EDBG |
| 15 [SPI_SS_A] | PB03 | SERCOM5 PAD[1] SPI SS | |
| 16 [SPI_MOSI] | PB22 | SERCOM5 PAD[2] SPI MOSI | EXT3 and EDBG |
| 17 [SPI_MISO] | PB02 | SERCOM5 PAD[0] SPI MISO | EXT3 and EDBG |
| 18 [SPI_SCK] | PB23 | SERCOM5 PAD[3] SPI SCK | EXT3 and EDBG |
| 19 [GND] | - | GND | |
| 20 [VCC] | - | VCC | |
Table 4-2. Extension Header EXT3| Pin on EXT3 | SAM R21 pin | Function | Shared functionality |
|---|
| 1 [ID] | - | Communication line to ID chip on extension board | |
| 2 [GND] | - | GND | |
| 3 [ADC(+)] | - | - | |
| 4 [ADC(-)] | - | - | |
| 5 [GPIO1] | PA15 | GPIO | |
| 6 [GPIO2] | - | | |
| 7 [PWM(+)] | - | | |
| 8 [PWM(-)] | - | | |
| 9 [IRQ/GPIO] | - | | |
| 10 [SPI_SS_B/GPIO] | PA08 | GPIO | EDBG |
| 11 [TWI_SDA] | PA16 | SERCOM1 PAD[0] I²C SDA | EXT1 and EDBG |
| 12 [TWI_SCL] | PA17 | SERCOM1 PAD[1] I²C SCL | EXT1 and EDBG |
| 13 [USART_RX] | - | - | |
| 14 [USART_TX] | - | - | |
| 15 [SPI_SS_A] | PA14 | GPIO | EDBG |
| 16 [SPI_MOSI] | PB22 | SERCOM5 PAD[2] SPI MOSI | EXT1 and EDBG |
| 17 [SPI_MISO] | PB02 | SERCOM5 PAD[0] SPI MISO | EXT1 and EDBG |
| 18 [SPI_SCK] | PB23 | SERCOM5 PAD[3] SPI SCK | EXT1 and EDBG |
| 19 [GND] | - | GND | |
| 20 [VCC] | - | VCC | |