4.2.4 USB
The SAM R21 Xplained Pro has a Micro-USB receptable for use with the SAM R21 USB module. To be able to detect when a USB cable is connected, a GPIO/ADC is used to detect the VBUS voltage on the connector.
| Pin on SAM R21 | USB |
|---|---|
| PA07 | VBUS Detection |
| PA24 | USB D- |
| PA25 | USB D+ |