4.2.2 Mechanical Buttons
SAM R21 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM R21 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
| Pin on SAM R21 | Silkscreen text |
|---|---|
| RESETN | RESET |
| PA28 | SW0 |