3.2.1 Requirements

Match the PCB line impedances to their corresponding driver impedances to reduce line reflections:

  • Single-ended lines should have a 50 Ω ±10% single-ended impedance.
  • USB lines should have a 90 Ω ±15% differential impedance.
  • DDR CLOCK and STROBE lines should have a 100 Ω ±10% differential impedance.
  • Ethernet RX and TX differential lines should have a 100 Ω ±10% differential impedance.
  • MIPI CLOCK and DATA lines should have a 100 Ω ±10% differential impedance.
  • LVDS CLOCK and DATA lines should have a 100 Ω ±10% differential impedance.