2.5.5 Implementation Example for 16-bit LPDDR3

Figure 2-8. 16-bit LPDDR3 Hardware Configuration

Refer to the “CAx LPDDR2 Signal Connections” table in the “Universal DDR Memory Controller (UDDRC)” chapter of the SAMA7D6 Series data sheet for the correct signal connection of LPDDR2/LPDDR3 devices.