2.5.1 Requirements

  • Connect the external memory chosen as required in the table “I/O Lines Usage vs. Operating Mode” in the Universal DDR Memory Controller (UDDRC) chapter of the SAMA7D6 Series data sheet.
  • The DDR_ZQ calibration cell input should be connected to ground with a 240 Ω ±1% resistor. The same resistor value is used regardless of the chosen memory device type.
  • Use a filtered simple voltage divider made with two 1 kΩ ±1% resistors to generate the DDR_VREF voltage from the VDDIODDR rail. DDR_VREF should be half the voltage of VDDIODDR and should be connected to the DDR_VREF pin of the MPU.