9.2 CE and FCC
The Atmel-ICE unit has been tested per the essential requirements and other relevant provisions of Directives:
-
Directive 2004/108/EC (class B)
-
FCC part 15 subpart B
-
2002/95/EC (RoHS, WEEE)
The following standards are used for evaluation:
-
EN 61000-6-1 (2007)
-
EN 61000-6-3 (2007) + A1(2011)
-
FCC CFR 47 Part 15 (2013)
The Technical Construction File is located at:
Microchip Technology Norway AS Brøsetvegen 164 7069 Trondheim Norway
Every effort has been made to minimize electromagnetic emissions from this product. However, under certain conditions, the system (this product connected to a target application circuit) may emit individual electromagnetic component frequencies that exceed the maximum values allowed by the above-mentioned standards. The frequency and magnitude of the emissions will be determined by several factors, including layout and routing of the target application with which the product is used.