4.3.1 AVR® UC3 On-Chip Debug System
The Microchip AVR UC3 OCD system is designed per the Nexus 2.0 standard (IEEE-ISTO 5001™-2003), which is a highly flexible and powerful open on-chip debug standard for 32-bit microcontrollers. It supports the following features:
- Nexus compliant debug solution
- OCD supports any CPU speed
- Six Program Counter hardware breakpoints
- Two data breakpoints
- Breakpoints can be configured as watchpoints
- Hardware breakpoints can be combined to give break on ranges
- Unlimited number of user program breakpoints (using BREAK)
- Real-time Program Counter branch tracing, data trace, process trace (supported only by debuggers with parallel trace capture port)
For more information regarding the AVR UC3 OCD system, consult the AVR32UC Technical Reference Manual.