5.4.2 Atmel-ICE Target Connectors
The Atmel-ICE doesn't have an active probe. A 50-mil IDC cable is used to connect to the target application either directly, or through the adapters included in some kits. For more information on the cabling and adapters, see section Assembling the Atmel-ICE.