Prerequisites
| Authors: Martin Mostad, Martin Thomaz, Microchip Technology Inc. |
- Hardware Prerequisites
- The Microchip AVR128DB48 Curiosity Nano Curiosity Nano Evaluation Kit EV35L43A
- Micro-USB cable (Type-A/Micro-B)
- Logic Analyzer or oscilloscope with 100 MHz sampling speed (only needed for Assignment 2)
- Software Prerequisites
- Atmel Studio 7.0.2397 or later
- Atmel Studio Dx_DFP version 1.4.308 or above
- Atmel Start version 1.8.457 or later (only needed for Assignment 4)
- MPLAB® Data Visualizer Stand-alone version 1.1.793 or above
- MPLAB® Mindi™ Analog Simulator
- Other
- The Atmel Studio projects are available at:
- The AVR128DB48 Curiosity Nano needs
to be running at 3.3V. This can be achieved by dragging the VDD3V3.txt file located in
the GitHub repository over to the CURIOSITY memory device, as shown in Figure 1.
Figure . Setting AVR128DB48 Curiosity Nano to 3.3V
- Estimated Completion Time: 210 minutes