3.1 Environmental Specifications
The following table lists the environmental specifications of the Midspan unit.
| Mode | Temperature | Humidity |
|---|---|---|
| Operating | −10 °C to 40 °C 14 °F to 104 °F | 10 to 90% (no condensation is allowed) |
| Storage |
−10 °C to +85 °C 14 °F to 185 °F | 10 to 95% (no condensation is allowed) |