Note: Not all features are available for all devices. Please refer to Table 1-3 and Table 1-4 to determine feature availability for the particular
device.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.