1 Configuration Summary

Table 1-1. SAM C20 Device-Specific Features
DeviceFlash (KB)SRAM (KB)
ATSAMC20E15324
ATSAMC20E16648
ATSAMC20E1712816
ATSAMC20E1825632
ATSAMC20G15324
ATSAMC20G16648
ATSAMC20G1712816
ATSAMC20G1825632
ATSAMC20J15324
ATSAMC20J16648
ATSAMC20J1712816
ATSAMC20J1825632
ATSAMC20N1712816
ATSAMC20N1825632
Table 1-2. SAM C21 Device-specific Features
DeviceFlash (KB)SRAM (KB)
ATSAMC21E15324
ATSAMC21E16648
ATSAMC21E1712816
ATSAMC21E1825632
ATSAMC21G15324
ATSAMC21G16648
ATSAMC21G1712816
ATSAMC21G1825632
ATSAMC21J15324
ATSAMC21J16648
ATSAMC21J1712816
ATSAMC21J1825632
ATSAMC21N1712816
ATSAMC21N1825632
Table 1-3. SAM C21 Family Features
SAM C21NSAM C21JSAM C21GSAM C21E
Pins10064 (56 for WLCSP)4832
General Purpose I/O-pins (GPIOs)8452 (44 for WLCSP)3826
Flash256/128 KB256/128/64/32 KB256/128/64/32 KB256/128/64/32 KB
Flash RWW section8/4 KB8/4/2/1 KB8/4/2/1 KB8/4/2/1 KB
System SRAM32/16 KB32/16/8/4 KB32/16/8/4 KB32/16/8/4 KB
Timer Counter (TC) instances8555
Waveform/PWM output / Capture Input channels per TC instance2222
TC Maximum and Minimum CaptureYesNoNoNo
Timer Counter for Control (TCC) instances3333
Waveform/PWM output channels per TCC (TCC0/TCC1/TCC2)8/4/28/4/28/4/28/4/2
DMA channels12121212
CAN interface2221
Configurable Custom Logic (CCL) (LUTs)4444
Serial Communication Interface (SERCOM) instances8664
Divide and Square Root Accelerator (DIVAS)YesYesYesYes
Analog-to-Digital Converter (ADC) channels22201410
Analog-to-Digital Converter (ADC) instances2222
Sigma-Delta Analog-to-Digital Converter (SDADC) channels3321
Analog Comparators (AC)4444
Digital-to-Analog Converter (DAC) channels1111
Temperature Sensor (TSENS)(1)1111
Real-Time Counter (RTC)YesYesYesYes
RTC alarms1111
RTC compare values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

External Interrupt lines16 with HW debouncing161616

Peripheral Touch Controller (PTC)

Number of self-capacitance channels (Y-lines)

32322216

Peripheral Touch Controller (PTC)

Number of mutual-capacitance channels (X x Y lines)

256 (16x16)256 (16x16)121 (11x11)64 (8x8)
Frequency Meter (FREQM) reference clock dividerYesYesYesYes
Maximum CPU frequency48 / 64 MHz (2)
Packages

TQFP

VQFN

TQFP

WLCSP

VQFN

TQFP

VQFN

TQFP

Oscillators

32.768 kHz crystal oscillator (XOSC32K)

0.4-32 MHz crystal oscillator (XOSC)

32.768 kHz internal oscillator (OSC32K)

32.768 kHz ultra-low-power internal oscillator (OSCULP32K)

48 MHz high-accuracy internal oscillator (OSC48M)

96 MHz Fractional Digital Phased Locked Loop (FDPLL96M)

Event System channels12121212
SW Debug InterfaceYesYesYesYes
Watchdog Timer (WDT)YesYesYesYes
Note:
  1. TSENS is not available in AEC-Q100 qualified device part numbers.
  2. See the Ordering Information section to determine the parts running at 48 MHz or 64 MHz.
Table 1-4. SAM C20 Family Features
SAM C20NSAM C20JSAM C20GSAM C20E
Pins10064 (56 for WLCSP)48 (44 for WLCSP)32
General Purpose I/O-pins (GPIOs)84523826
Flash256/128 KB256/128/64/32 KB256/128/64/32 KB256/128/64/32 KB
Flash RWW section8/4 KB8/4/2/1 KB8/4/2/1 KB8/4/2/1 KB
System SRAM32/16 KB32/16/8/4 KB32/16/8/4 KB32/16/8/4 KB
Timer Counter (TC) instances8555
Waveform/PWM output / Capture Input channels per TC instance2222
TC Maximum and Minimum CaptureYesNoNoNo
Timer Counter for Control (TCC) instances3333
Waveform output channels per TCC (TCC0/TCC1/TCC2)8/4/28/4/28/4/28/4/2
DMA channels12666
Configurable Custom Logic (CCL) (LUTs)4444
Serial Communication Interface (SERCOM) instances8444
Divide and Square Root Accelerator (DIVAS)YesYesYesYes
Analog-to-Digital Converter (ADC) channels12121210
Analog-to-Digital Converter (ADC) instances1111
Analog Comparators (AC)4222
Real-Time Counter (RTC)YesYesYesYes
RTC alarms1111
RTC compare values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

One 32-bit value or

two 16-bit values

External Interrupt lines16 with HW debouncing161616

Peripheral Touch Controller (PTC)

Number of self-capacitance channels (Y-lines)

32322216

Peripheral Touch Controller (PTC)

Number of mutual-capacitance channels (X x Y lines)

256 (16x16)256 (16x16)121 (11x11)64 (8x8)
Frequency Meter (FREQM) reference clock dividerYesYesYesYes
Maximum CPU frequency48/64 MHz (1)
Packages

TQFP

VQFN

TQFP

WLCSP

VQFN

TQFP

VQFN

TQFP

Oscillators

32.768 kHz crystal oscillator (XOSC32K)

0.4-32 MHz crystal oscillator (XOSC)

32.768 kHz internal oscillator (OSC32K)

32.768 kHz ultra-low-power internal oscillator (OSCULP32K)

48 MHz high-accuracy internal oscillator (OSC48M)

96 MHz Fractional Digital Phased Locked Loop (FDPLL96M)

Event System channels12121212
SW Debug InterfaceYesYesYesYes
Watchdog Timer (WDT)YesYesYesYes
Note:
  1. See the Ordering Information section to determine the parts running at 48 MHz or 64 MHz.