49.4.3 32.768 kHz Internal Oscillator (OSC32K) Characteristics

Table 49-13. 32.768 kHz RC Oscillator Electrical Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
Fout Output frequency at 25°C , at VDDANA = 5.0V 30.965 32.768 34.57 kHz
at 25°C , over [2.7, 5.5]V 28.835 32.768 36.7 kHz
over[-40,125]°C, over [2.7, 5.5]V 24.282 32.768 38.01 kHz
Tstartup Startup time - - 1 2 cycles
Duty (1) Duty Cycle - - 50 - %
Note:
  1. These values are based on simulation, and are not covered by test or characterization.