53.7.2 Crystal Oscillator
The crystal oscillator schematic is shown below:
The crystal must be located as close to the device as possible. Long-signal lines may cause too high of a load to operate the crystal, and cause crosstalk to other parts of the system.
Signal Name | Recommended Pin Connection | Description |
---|---|---|
XIN | Load capacitor. Value depends on Crystal manufacturers recommendation.(1) | External crystal between 0.4 to 32 MHz |
XOUT | Load capacitor. Value depends on Crystal manufacturers recommendation.(1) |
Note:
- The capacitors must be placed close to the device for each supply pin pair in the signal group.