39.4 Signal Description
One signal can be mapped on several pins.
Signal | Description | Type |
---|---|---|
VREF | Analog input | External reference voltage |
AINN0 | Analog input | Analog input channel |
AINP0 | Analog input | Analog input channel |
AINN1 | Analog input | Analog input channel |
AINP1 | Analog input | Analog input channel |
AINN2 | Analog input | Analog input channel |
AINP2 | Analog input | Analog input channel |