22.8.6 Voltage Regulator System (VREG) Control

Name: VREG
Offset: 0x18
Reset: 0x00000002
Property: PAC Write-Protection

Bit 3130292827262524 
  
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
  
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
  
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RUNSTDBYENABLE 
Access RR/WRRRRR/WR 
Reset 00000010 

Bit 6 – RUNSTDBY Run in Standby

ValueDescription
0 The voltage regulator is in Low-Power mode in Standby-Sleep mode.
1 The voltage regulator is in normal mode in Standby-Sleep mode.

Bit 1 – ENABLE Main Voltage Regulator Enable

The Main Voltage Regulator is automatically enabled after every reset. The main voltage regulator (MAINVREG) cannot be disabled, hence this bit must never be changed from its reset value of one.
ValueDescription
0 The voltage regulator is disabled.
1 The voltage regulator is enabled.