23.8.7 Synchronization Busy

Name: SYNCBUSY
Offset: 0x08
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    CLEARALWAYSONWENENABLE  
Access RRRR 
Reset 0000 

Bit 4 – CLEAR Clear Synchronization Busy

ValueDescription
0 Write synchronization of the CLEAR register is complete.
1 Write synchronization of the CLEAR register is ongoing.

Bit 3 – ALWAYSON Always-On Synchronization Busy

ValueDescription
0 Write synchronization of the CTRLA.ALWAYSON bit is complete.
1 Write synchronization of the CTRLA.ALWAYSON bit is ongoing.

Bit 2 – WEN Window Enable Synchronization Busy

ValueDescription
0 Write synchronization of the CTRLA.WEN bit is complete.
1 Write synchronization of the CTRLA.WEN bit is ongoing.

Bit 1 – ENABLE Enable Synchronization Busy

ValueDescription
0 Write synchronization of the CTRLA.ENABLE bit is complete.
1 Write synchronization of the CTRLA.ENABLE bit is ongoing.