19.6.1.1 Sleep Modes

The device can be set in a sleep mode. In sleep mode, the CPU is stopped and the peripherals are either active or idle, according to the sleep mode depth:

  • Idle sleep mode: The CPU is stopped. Synchronous clocks are stopped except when requested. The logic is retained.
  • Standby sleep mode: The CPU is stopped as well as the peripherals.