32.8.3 Baud Rate

Name: BAUD
Offset: 0x0C
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
 BAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – BAUD[7:0] Baud Register

These bits control the clock generation, as described in the SERCOM Clock Generation – Baud-Rate Generator.