21.4 Signal Description
Signal | Description | Type |
---|---|---|
XIN32 | Analog Input | 32.768 kHz Crystal Oscillator or external clock input |
XOUT32 | Analog Output | 32.768 kHz Crystal Oscillator output |
The I/O lines are automatically selected when XOSC32K is enabled.
Note: The signal of the external crystal oscillator may affect the jitter of neighboring
pads.