These bits define the MUX selection for the positive ADC input.
If the internal INTREF voltage input channel is selected, then the Sampling Time Length
bit group in the Sampling Control register must be written with a corresponding
value.
Value | Name | Description |
---|
0x00 | AIN0 | ADC AIN0
pin |
0x01 | AIN1 | ADC AIN1
pin |
0x02 | AIN2 | ADC AIN2
pin |
0x03 | AIN3 | ADC AIN3
pin |
0x04 | AIN4 | ADC AIN4
pin |
0x05 | AIN5 | ADC AIN5
pin |
0x06 | AIN6 | ADC AIN6
pin |
0x07 | AIN7 | ADC AIN7
pin |
0x08 | AIN8 | ADC AIN8
pin |
0x09 | AIN9 | ADC AIN9
pin |
0x0A | AIN10 | ADC AIN10
pin |
0x0B | AIN11 | ADC AIN11
pin |
0xC - 0x18 | - | Reserved |
0x19 | INTREF | Internal voltage reference, supplied by
the bandgap (refer to SUPC.VREF.SEL for voltage level
information) |
0x1A | SCALEDVDDCORE | 1/4 Scaled VDDCORE
Supply |
0x1B | SCALEDVDDANA | 1/4 Scaled VDDANA
Supply |
0x1C - 0x1F | - | Reserved |