43.5.7 Debug Operation
When the CPU is halted in debug mode the TSENS will halt normal operation. Any on-going measurements will be completed. The TSENS can be forced to continue operation during debugging. Refer to DBGCTRL43.8.16 Debug Control for details.