37.4 Signal Description
Pin Name | Type | Description |
---|---|---|
OUT[3:0] | Digital output | Output from lookup table |
IN[11:0] | Digital input | Input to lookup table |
Refer to “I/O Multiplexing and Considerations” for details on the pin mapping for this peripheral. One signal can be mapped on several pins.