ACTIVE |
CPU running a While 1 algorithm |
25°C |
5.0V |
3.8 |
4.2 |
mA |
105°C |
5.0V |
4.0 |
5.0 |
CPU running a While 1 algorithm |
25°C |
3.0V |
3.7 |
4.1 |
mA |
105°C |
3.0V |
4.0 |
5.0 |
CPU running a While 1 algorithm. with
GCLKIN as reference |
25°C |
5.0V |
71*Freq+160 |
78*Freq+162 |
µA (with freq in MHz) |
105°C |
5.0V |
71*Freq+374 |
68*Freq+1564 |
CPU running a Fibonacci algorithm |
25°C |
5.0V |
4.7 |
5.2 |
mA |
105°C |
5.0V |
5.0 |
6.1 |
CPU running a Fibonacci algorithm |
25°C |
3.0V |
4.7 |
5.1 |
mA |
105°C |
3.0V |
5.0 |
6.0 |
CPU running a Fibonacci algorithm. with
GCLKIN as reference |
25°C |
5.0V |
90*Freq+163 |
99*Freq+168 |
µA (with freq in MHz) |
105°C |
5.0V |
90*Freq+379 |
90*Freq+1568 |
CPU running a CoreMark algorithm |
25°C |
5.0V |
5.9 |
6.4 |
mA |
105°C |
5.0V |
6.3 |
7.1 |
CPU running a CoreMark algorithm |
25°C |
3.0V |
5.2 |
5.7 |
mA |
105°C |
3.0V |
5.5 |
6.6 |
CPU running a CoreMark algorithm. with
GCLKIN as reference |
25°C |
5.0V |
115*Freq+167 |
126*Freq+167 |
µA (with freq in MHz) |
105°C |
5.0V |
118*Freq+383 |
110*Freq+1583 |
IDLE0 |
|
25°C |
5.0V |
1.8 |
2.4 |
mA |
105°C |
5.0V |
2.0 |
3.2 |
IDLE2 |
|
25°C |
5.0V |
1.2 |
1.7 |
mA |
105°C |
5.0V |
1.5 |
2.6 |
STANDBY |
XOSC32K running RTC running at 1.024
kHz |
25°C |
5.0V |
15.9 |
37.0 |
µA |
105°C |
5.0V |
187.0 |
602.0 |
XOSC32K and RTC stopped |
25°C |
5.0V |
14.6 |
35.0 |
105°C |
5.0V |
185.0 |
600.0 |