29.6.4 Sleep Mode Operation

The EVSYS can generate interrupts to wake up the device from any sleep modes.

To be able to run in Standby mode, the Run in Standby bit in the Channel register (CHANNELn.RUNSTDBY) must be set to ‘1’. When the Generic Clock On Demand bit in Channel register (CHANNELn.ONDEMAND) is set to ‘1’ and the event generator is detected, the event channel will request its clock (GCLK_EVSYS_CHANNEL_n). The event latency for a resynchronized channel path will increase by two GCLK_EVSYS_CHANNEL_n clock (that is, up to five GCLK_EVSYS_CHANNEL_n clock cycles).

A channel will behave differently in different sleep modes regarding to CHANNELn.RUNSTDBY and CHANNELn.ONDEMAND, as shown in the table below:

Table 29-1. Event Channel Sleep Behavior
CHANNELn.PATH CHANNELn.ONDEMAND CHANNELn.RUNSTDBY Sleep Behavior
ASYNC 0 0 Only run in Idle Sleep mode if an event must be propagated. Disabled in Standby Sleep mode.
SYNC/RESYNC 0 1 Run in Idle and Standby Sleep modes.
SYNC/RESYNC 1 0 Only run in Idle Sleep mode if an event must be propagated. Disabled in Standby Sleep mode. Two GCLK_EVSYS_n latency added in the RESYNC path before the event is propagated internally.
SYNC/RESYNC 1 1 Run in Idle and Standby Sleep modes. Two GCLK_EVSYS_n latency added in the RESYNC path before the event is propagated internally.