18.6.21 CoreSight Peripheral Identification 2

Name: PID2
Offset: 0x1FE8
Reset: 0x0000003A
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 REVISION[3:0]JEDECDES1[2:0] 
Access RRRRRRRR 
Reset 00111010 

Bits 7:4 – REVISION[3:0] CoreSight Revision Number

Provides the REVISION value to identify this particular DSU.

Bit 3 – JEDEC CoreSight JEDEC Assignment

Always returns 0x1, which indicates that a JEDEC value is used.

Bits 2:0 – DES1[2:0] CoreSight JEP106 Identification Code Bits

Always returns 0x2, indicating a Microchip device (Microchip JEP106 Identity Code = 0x29).