18.6.20 CoreSight Peripheral Identification 1

Name: PID1
Offset: 0x1FE4
Reset: 0x0000009C
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DES0[3:0]PART1[3:0] 
Access RRRRRRRR 
Reset 10011100 

Bits 7:4 – DES0[3:0] CoreSight JEP106 Identification Code Bits

Always returns 0x9 for Microchip devices (Microchip JEP106 Identity Code = 0x29).

Bits 3:0 – PART1[3:0] CoreSight Part Number Bits

Always returns 0xC (the Microchip DSU part number is 0xCD0).