21.8.3 Interrupt Enable Clear

This register allows the user to disable an interrupt without performing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Name: INTENCLR
Offset: 0x08
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
 OVF      ALARM0 
Access R/WR/W 
Reset 00 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Overflow Interrupt Enable bit, thereby disabling the Overflow interrupt.

ValueDescription
0The Overflow interrupt is disabled
1The Overflow interrupt is enabled

Bit 8 – ALARMn Alarm n Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Alarm n Interrupt Enable bit, thereby disabling the Alarm n interrupt.

ValueDescription
0The Alarm n interrupt is disabled
1The Alarm n interrupt is enabled

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Periodic Interval n Interrupt Enable bit, thereby disabling the Periodic Interval n interrupt.

ValueDescription
0The Periodic Interval n interrupt is disabled
1The Periodic Interval n interrupt is enabled