21.8.2 Event Control

Name: EVCTRL
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 OVFEO      ALARMEO0 
Access R/WR/W 
Reset 00 
Bit 76543210 
 PEREO7PEREO6PEREO5PEREO4PEREO3PEREO2PEREO1PEREO0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVFEO Overflow Event Output Enable

ValueDescription
0 Overflow event is disabled and will not be generated
1 Overflow event is enabled and will be generated for every overflow

Bit 8 – ALARMEOn Alarm n Event Output Enable

ValueDescription
0 Alarm n event is disabled and will not be generated
1 Alarm n event is enabled and will be generated for every compare match

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PEREOn Periodic Interval n Event Output Enable

ValueDescription
0 Periodic Interval n event is disabled and will not be generated
1 Periodic Interval n event is enabled and will be generated