18.6.3 Control C

Name: CTRLC
Offset: 0x0100
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DBGRW0 
Access R/W 
Reset 0 

Bit 0 – DBGRW0 CPU0 Debug R/W

ValueDescription
0 Allow debugger accesses through CPU0 to carry the debug attribute (i.e., debugger reads are non-destructive)
1 Debugger accesses through CPU0 do not carry the debug attribute (i.e., debugger reads are destructive)