18.6.4 Status A

Name: STATUSA
Offset: 0x0104
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        BREXT0 
Access R 
Reset 0 
Bit 15141312111098 
        CRSTEXT0 
Access R 
Reset 0 
Bit 76543210 
        DONE 
Access R 
Reset 0 

Bit 16 – BREXT0 Boot ROM 0 Phase Extension Status

ValueDescription
0 Boot ROM Phase Extension released for CPU0
1 Boot ROM Phase Extension for CPU0. Set on cold-plugging detection.

Bit 8 – CRSTEXT0 CPU0 Reset Extension Status

ValueDescription
0 CPU0 released from reset extension
1 CPU0 held in reset extension. Set on cold-plugging detection.

Bit 0 – DONE Done Status

ValueDescription
0 DSU is executing a command or idle
1 Command completed