22.6.5 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MC1 | MC0 | ERR | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 4, 5 – MCn Match or Capture Channel n Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to MCn will clear the corresponding Match or
Capture Channel n Interrupt Enable bit, which disables the Match or Capture Channel n
interrupt.
| Value | Description |
|---|---|
| 0 | The Match or Capture Channel n interrupt is disabled |
| 1 | The Match or Capture Channel n interrupt is enabled |
Bit 1 – ERR Error Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Error Interrupt
Enable bit, which disables the Error interrupt.
| Value | Description |
|---|---|
| 0 | The Error interrupt is disabled |
| 1 | The Error interrupt is enabled |
Bit 0 – OVF Overflow Interrupt Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Overflow
Interrupt Enable bit, which disables the Overflow interrupt request.
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled |
| 1 | The Overflow interrupt is enabled |