21.4.2.1 Prescaler
The RTC prescaler divides the source clock for the RTC counter.
Note: In Clock/Calendar mode, the prescaler must be configured to provide a 1 Hz clock to the counter for correct operation.
The frequency of the RTC clock (CLK_RTC_CNT) is given by the following formula:
The frequency of the oscillator clock, CLK_RTC_OSC, is given by fCLK_RTC_OSC, and fCLK_RTC_CNT is the frequency of the internal prescaled RTC clock, CLK_RTC_CNT.