25.6.10 External Interrupt Sense Configuration 0

Name: CONFIG0
Offset: 0x1C
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
 FILTEN7SENSE7[2:0]FILTEN6SENSE6[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FILTEN5SENSE5[2:0]FILTEN4SENSE4[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FILTEN3SENSE3[2:0]FILTEN2SENSE2[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FILTEN1SENSE1[2:0]FILTEN0SENSE0[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 3, 7, 11, 15, 19, 23, 27, 31 – FILTENn Filter Enable n

Note: The filter must be disabled if the asynchronous detection is enabled.
ValueDescription
0 Filter is disabled for EXTINT[n] input
1 Filter is enabled for EXTINT[n] input

Bits 0:2, 4:6, 8:10, 12:14, 16:18, 20:22, 24:26, 28:30 – SENSEn Input Sense Configuration n

These bit fields define on which edge or level the interrupt or event for EXTINT[n] will be generated.
ValueNameDescription
0x0 NONE No detection
0x1 RISE Rising-edge detection
0x2 FALL Falling-edge detection
0x3 BOTH Both-edge detection
0x4 HIGH High-level detection
0x5 LOW Low-level detection
0x6-0x7 — Reserved